Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4B-2116N

Limit switch, adjustable roller lever, SPDB NO/NC, snap action, 10 A

Specifications

Material housing Aluminium
Actuator type Adjustable roller lever
Connection method Terminal block
Conduit size G1/2
Cable entry direction Bottom
Number of contacts, normally-open 1
Number of contacts, normally-closed 1
Make before break
Switch action Snap action
Direct opening mechanism

Downloads