E2E-X14B2L18-M1
Proximity sensor, inductive, nickel-brass, long body, M18, shielded, 14 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 14 mm |
Overall length of sensor | 75 mm |
Thread length | 59 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |