E2E-X3B28-M1
Proximity sensor, inductive, short brass body M8, shielded, 3 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M8 |
Mounting type | Quasi-flush |
Sensing distance | 3 mm |
Overall length of sensor | 43 mm |
Thread length | 21 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |