E2E-X5C318-M1
Proximity sensor, inductive, nickel-brass, short body, M18, shielded, 5 mm, DC, 4-wire, NPN NO+NC, M12 connector
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 5 mm |
Overall length of sensor | 53 mm |
Thread length | 34 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO + NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |