Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EQ-X3B1T8-M1

Proximity sensor, inductive, Fluororesin coating (base material: brass), M8, shielded, 3 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector

Specifications

Features Fluoroplastic coating
Size M8
Mounting type Quasi-flush
Sensing distance 3 mm
Overall length of sensor 38 mm
Thread length 22 mm
Material housing Brass, PTFE coated
Output type IO-Link, PNP
Operation mode NO/NC switching
Connection method Connector M12
Cable specifications -
IO-Link baud rate COM3 (230.4 kbps)
Degree of protection (IP) IP67/IP69K

Downloads