Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5CN-HC2M-500 100-240 VAC

Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Current OUT,2 x Aux OUT,option unit,100-240V AC

Specifications

Size 1/16 DIN (48 x 48 mm)
Functions ON/OFF control, PID control
Number of control loops 1
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Number of event inputs 2
Number of alarm outputs 2
Supply voltage AC 100-240 V
Control output Linear current
Terminal Screw

Downloads

download
E5_N-H Brochure
enPDF 422 KB
download
E5_N-H Users Manual
enPDF 5.41 MB
download
E5_N-H Communications Manual
enPDF 844 KB
download
E5_N-HT Brochure
enPDF 3.09 MB
download
E5_N-HT Communications Manual
enPDF 801 KB
download
E5_N-HT Digital Controllers Users Manual
enPDF 6.85 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB