Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6F-AG5C-C 360 2M

Encoder, absolute, 360ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector

Specifications

Model Absolute encoder
Construction size 60 mm
Resolution per rotation 360
Output code Gray
Shaft diameter 10 mm
Power supply voltage 12-24 V
Output type NPN
Connection method System connector
Cable length 2 m

Accessories

E69-C10B Accessory encoder, shaft coupling for E6F encoder
E69-C610B Shaft coupling for E6F-C encoder, Different end diameter
E69-DF10 Extension cable for E6C2-A/E6C3-A/E6CP/E6F encoders, 10 m
E69-DF20 Extension cable for E6C2-A/E6C3-A/E6CP/E6F encoders, 20 m
E69-DF5 Extension cable for E6C2-A/E6C3-A/E6CP/E6F encoders, 5m

Downloads