Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ES1B 60-120C

Infrared Thermosensor 60 to 120ºC

Specifications

Size M18
Shape Threaded
Sensing method IR radiation
Tube length 44.5 mm
Length of connection cable 3 m
Material tube ABS
Connection method 4-wire
Cable end version Open ends
Temperature range 60-120 °C

Downloads