Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FS-C4KU7DGES-F

GigE Dual Line Scan Camera, 2x 4K, color, CMOS AWAIBA DR-2X4K-7-inver-RGB, 7.0 µm, 13 kHz, F-Mount, POE

Specifications

Camera type Color
Number of lines 2
Interface GigE
Lens mount F-mount
Image width 4096 pixels
Image sensor type DR-2 x 4K-7-inver-RGB
Pixel size 7 µm
Scan frequency 13 kHz
Lens type N/A
Scan type Line scan

Downloads