Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3YN-2 100-120VAC

Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 100-120 VAC supply voltage

Specifications

Type Analog
Installation type Socket
Functions Multi-functional
Size 31 mm
Terminal Plug-in
Operating mode Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start)
Output type Relay
Contact description DPDT
Time range 0.1 s - 10 min
Supply voltage AC 100-120 V
Number of pin contact 8

Accessories

Y92H-3 Clips for H3Y(N) timer & PYF socket

Downloads