Q2A-A4208-AAA
Inverter Q2A, 400 V, ND: 208 A / 110 kW, HD: 180 A / 90 kW, IP20, max. output freq. 590 Hz
The production of this product is planned to end on 2024-12-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 90 kW |
Max. motor output at variable torque | 110 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 700 mm |
Product Width (unpacked) | 312 mm |
Product Depth (unpacked) | 420 mm |
Product Weight (unpacked) | 80000 g |