SX-A4315-EFA4
SX-A4315-EFA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 315 kW |
Max. motor output at constant torque | 250 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 1036 mm |
Product Width (unpacked) | 730 mm |
Product Depth (unpacked) | 450 mm |
Product Weight (unpacked) | 248000 g |