SX-A4400-E3FA4
SX-A4400-E3FA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 400 kW |
Max. motor output at constant torque | 355 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Regenerative solutions | As inverter option |