SX-D4200-EFA4
SX-D4200-EFA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 200 kW |
Max. motor output at constant torque | 160 kW |
Built in EMC filter | |
Degree of protection (IP) | IP54 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 1395 mm |
Product Width (unpacked) | 345 mm |
Product Depth (unpacked) | 365 mm |
Product Weight (unpacked) | 95000 g |