Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Q2V

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Q2V

Q2V

Driving quality - Q2V Compact Drive

The Q2 family offers a compact AC drive that combines easy operation with high-efficiency control for almost any motor type. The result is a robust product designed for maintenance free long-term operation.

  • Hardware cost reduction: Built-in C1/C2/C3 class EMC filter and embedded functional safety (STO SIL3/PLe).
  • Flexible motor control: IM, PM & SynRM motors.
  • Customize your drive to your application by intuitive drag and drop programming.
  • Save engineering and commissioning time thanks to software tools, mobile app and wizards.
  • Proven robustness: Reduce machine downtime thanks to higher protection from dust and humidity.

Specifications & ordering info

Product Drive control method Drive supply voltage Max. motor output at constant torque Max. motor output at variable torque Built in EMC filter Degree of protection (IP) Finless type Compatible motor type Regenerative solutions Communication port(s) Communication option(s) Description
Inverter Q2V 200V, ND: 1.9 A / 0.37 kW, HD: 1.6 A / 0.25 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 3.5 A / 0.75 kW, HD: 3.0 A / 0.55 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 3.5 A / 0.75 kW, HD: 3 A / 0.55 kW, without integrated EMC filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 6.0 A / 1.1 kW, HD: 5.0 A / 0.75 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 6 A / 1.1 kW, HD: 5 A / 0.75 kW, without integrated EMC filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 9.6 A / 2.2 kW, HD: 8.0 A / 1.5 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 12.2 A / 3 kW, HD: 11.0 A / 2.2 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 21.0 A / 5.5 kW, HD: 17.6 A / 4 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 21 A / 5.5 kW, HD: 17.6 A / 4 kW, without integrated EMC filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 30.0 A / 7.5 kW, HD: 25.0 A / 5.5 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 42.0 A / 11.0 kW, HD: 33.0 A / 7.5 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 56.0 A / 15.0 kW, HD: 47.0 A / 11.0 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 70.0 A / 18.5 kW, HD: 60.0 A / 15.0 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 70 A / 18.5 kW, HD: 60 A / 15 kW, without integrated EMC filter, max. output freq. 590Hz
Inverter Q2V 200V, ND: 82.0 A / 22.0 kW, HD: 75.0 A / 18.5 kW, with integrated EMC C3-Filter, max. output freq. 590Hz
Inverter Q2V, 400 V, ND: 1.2 A / 0.37 kW, HD: 1.2 A / 0.37 kW, IP20, EMC filter class C2, max. output freq. 590Hz
Inverter Q2V, 400 V, ND: 1.2 A / 0.37 kW, HD: 1.2 A / 0.37 kW, IP20, without EMC filter, max. output freq. 590Hz
Inverter Q2V, 400 V, ND: 2.1 A / 0.75 kW, HD: 1.8 A / 0.55 kW, IP20, EMC filter class C2, max. output freq. 590Hz
Inverter Q2V, 400 V, ND: 2.1 A / 0.75 kW, HD: 1.8 A / 0.55 kW, IP20, without EMC filter, max. output freq. 590Hz
Inverter Q2V, 400 V, ND: 4.1 A / 1.5 kW, HD: 3.4 A / 1.1 kW, IP20, EMC filter class C2, max. output freq. 590Hz
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me Q2V

Q2v prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for Q2V

By completing this form you can request a quotation. Your personal details will be handled confidentially.

Q2v prod

Personal details

Q2V

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Easy installation & setup

application versatility 190x232 prod

  • Reduce cabinet size with side by side mounting without derating
  • Screwless terminals safe wiring installation time
  • Hardware simplification thanks to built-in EMC filter, safety STO and braking transistor
  • 24 VDC power supply input for control board
  • Intelligent application wizard for quick set up
  • Mobile app for set up and monitoring
  • Optional graphical LCD display with SD card for trace-recording

Application versatility

easy installation setup 190x232 prod

  • Flexible motor control - IM, PM, SynRM
  • V/f and Sensorless vector (current/voltage) motor control methods
  • Speed and torque control in open loop
  • Customized functions with application wizards
  • Q2dev: Graphic development tool allows you to create your program

Proven robustness

proven robustness 190x232 prod

  • Coated PCB boards as standard protect the electronics from dust and humidity
  • Designed for 10 years without maintenance
  • Working operation up to 50 degrees without derating
  • Experience matter: more than 10M drives installed
  • CE, UL, cUL, RoHS

Q2app

q2 app 400x400 icon prod

Q2app

  • Q2app allow you to connect to your Q2 series drives via Bluetooth or mini USB connection (only for Android devices).
  • Q2A & Q2V inverters are supported.
  • Drive status screen shows main indicators like motor speed, frequency reference, output frequency, output current, drive status, digital inputs and outputs status for a quick drive diagnosis.
  • Any parameter can be changed and thanks to chart diagram visualization you can trace any parameter or monitor evolution over time.
  • Hardware information can be checked as inverter family, model, serial number and firmware version, even if the ID label is not accessible.

QR code Q2app Apple icon

Apple store Q2app

Scan to go directly to the Apple store to download the Q2app. Compatible with iPhone, iPad and iPod Touch.

QR code Q2app Android icon

Google Play store Q2app

Scan to go directly to the Google Play store to download the Q2app. Compatible with Android devices.

Videos

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Q2Edit V2.0.1 Software
enRAR 42.6 MB
download
Q2V Brochure
enPDF 15 MB
download
Q2V Setup Manual
enPDF 17.2 MB
download
Q2V Technical Manual
enPDF 15.3 MB
download
Q2V - Driving Quality Datasheet
enPDF 2.07 MB
download
Q2dev V3.0.0 Software
enZIP 60.1 MB